IESNA:LM-63-2002
[TEST]P957279
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39506
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6162.2 5785.5 5458.7 5072 4685.3 4445.8 4361 4373.4 4445.8 4538.1
4969.7 6309.4 8484.9 10665.4 12870.8 14559.8 16051.7 17224.3 18424.3 19195.2
19252.6 18297.1 14028.4 12222.2 10168.9 6910.7 4281.1 3383 2272.8 1197.5
598.8 454.1 289.4 169.6 67.4 0 0
6162.2 5837.9 5511.1 5126.9 4735.2 4493.2 4403.4 4395.9 4458.3 4543.1
4874.9 6037.5 8128.1 10578.1 12693.7 14452.5 16001.8 17341.5 18464.2 19354.9
19554.5 18766.1 14642.1 12531.5 10575.6 7352.3 4558 3510.2 2350.1 1257.4
698.6 548.9 374.2 244.5 159.7 37.4 0
6162.2 5830.4 5523.5 5159.3 4777.6 4540.6 4440.8 4420.8 4460.8 4538.1
4755.1 5608.4 7399.7 9737.3 12005.1 14025.9 15857.1 17423.9 18796 19938.7
20357.8 20011 18706.2 14707 12334.4 9101.1 5710.7 4111.5 2991.3 1748.9
1177.6 973 850.7 708.5 486.5 84.8 0
6162.2 5865.3 5570.9 5254.1 4912.3 4657.8 4545.6 4500.7 4515.6 4575.5
4682.8 5126.9 6314.4 8235.4 10520.7 12803.5 15051.3 17199.3 19120.4 20510
21353.2 21468 20844.3 19761.5 17990.2 14946.5 12204.7 9370.6 6282 2909
1476.9 973 736 486.5 192.1 0 0
6162.2 5877.8 5630.8 5363.9 5087 4874.9 4747.7 4697.8 4690.3 4737.7
4817.5 4982.2 5511.1 6701.1 8534.8 10710.3 13142.7 15650 18139.9 20233
21757.4 22580.7 22613.1 22011.9 21196 20080.9 18521.6 15834.7 11780.6 7115.2
3038.7 1057.8 441.6 247 97.3 7.5 0
6162.2 5927.7 5708.2 5523.5 5324 5164.3 5077 5037.1 5032.1 5069.5
5141.8 5246.6 5466.2 5955.2 6950.6 8487.4 10498.2 12793.5 15193.5 17573.6
19838.9 21757.4 23211.9 23798.2 23855.5 23828.1 23858 23184.4 20075.9 14270.4
7958.5 2679.4 681.1 252 62.4 5 0
6162.2 5977.6 5810.5 5690.7 5595.9 5533.5 5521.1 5543.5 5588.4 5648.3
5738.1 5862.8 6025 6294.4 6743.5 7511.9 8706.9 10313.6 12124.9 14070.8
16186.4 18374.4 20505 22431 24132.5 25527.1 26986.5 28443.5 28416.1 23952.8
14874.2 6299.4 1641.6 464 139.7 10 0
6162.2 6045 5945.2 5887.8 5880.3 5915.2 5987.6 6112.3 6232.1 6376.8
6571.4 6768.5 6965.6 7232.5 7581.8 8123.2 8961.4 10139 11518.6 13147.7
15003.9 16860 18793.5 20634.7 23009.8 25454.7 28423.6 31215.3 32617.4 30940.8
24394.4 13304.9 3727.3 793.4 169.6 12.5 0
6162.2 6119.8 6084.9 6119.8 6192.2 6311.9 6464.1 6643.7 6813.4 7003
7210 7419.6 7641.7 7936 8322.7 8884.1 9662.5 10747.7 12097.4 13661.7
15550.3 17561.1 19801.4 22238.9 24880.9 27817.3 30915.9 33832.3 35334.2 33839.8
26634.8 12272.1 2607.1 676.1 139.7 12.5 0
6162.2 6117.3 6107.3 6152.2 6239.6 6379.3 6553.9 6723.6 6920.6 7102.8
7307.3 7506.9 7736.5 8010.9 8407.6 8978.9 9774.7 10862.5 12239.6 13928.6
15844.6 17945.3 20235.5 22777.8 25487.2 28468.5 31577 34356.3 35596.2 33445.6
25107.9 10218.8 1983.4 526.4 104.8 10 0
6162.2 6167.2 6207.1 6344.3 6511.5 6738.5 7013 7287.4 7559.3 7833.8
8100.7 8387.6 8694.5 9108.6 9712.4 10485.8 11433.8 12641.3 14088.3 15709.9
17441.3 19237.6 21178.6 23012.3 24693.8 26118.3 27221.1 27557.9 26330.4 22505.8
14440.1 4238.7 770.9 237 59.9 20 0
6162.2 6189.7 6264.5 6414.2 6628.8 6898.2 7195.1 7506.9 7813.8 8093.2
8365.2 8629.6 8911.5 9255.8 9667.5 10226.3 10969.8 11875.4 12890.8 13941.1
15003.9 16074.2 17112 17932.8 18361.9 18366.9 17975.2 17087.1 15260.9 12676.2
8225.4 2761.8 616.2 202.1 77.3 29.9 0
6162.2 6194.7 6287 6436.7 6658.7 6910.7 7177.6 7434.6 7651.6 7816.3
7911.1 7971 7990.9 8020.9 8080.7 8178 8437.5 8988.9 9687.4 10371
10817.6 11022.1 10982.2 10425.9 9203.4 7586.8 5793 3797.1 2210.4 1192.5
638.7 281.9 117.3 47.4 17.5 2.5 0
6162.2 6209.6 6264.5 6369.3 6446.6 6489 6494 6394.2 6212.1 5900.3
5461.2 4912.3 4288.6 3659.9 3053.7 2487.3 1980.9 1639.1 1519.3 1504.4
1519.3 1509.4 1357.2 1075.3 768.4 513.9 341.8 259.5 214.6 174.6
134.7 84.8 34.9 15 5 0 0
6162.2 6212.1 6199.6 6114.8 5932.7 5655.8 5279.1 4735.2 4024.2 3198.4
2427.5 1796.3 1339.7 1097.7 1010.4 992.9 980.5 965.5 940.5 913.1
870.7 778.4 641.2 499 384.2 304.4 242 189.6 147.2 109.8
72.3 34.9 15 5 0 0 0
6162.2 6177.2 6045 5725.6 5244.1 4617.9 3764.7 2829.1 2030.8 1474.4
1180.1 1052.8 975.5 910.6 853.2 805.8 780.9 753.4 728.5 703.5
663.6 593.8 504 409.2 321.8 257 207.1 159.7 119.8 82.3
42.4 20 7.5 0 0 0 0
6162.2 6132.3 5827.9 5294 4550.6 3627.5 2564.7 1753.9 1309.8 1157.6
1082.8 1012.9 925.6 820.8 713.5 623.7 556.3 526.4 546.4 576.3
576.3 541.4 479 399.2 314.3 249.5 194.6 152.2 112.3 74.8
47.4 20 7.5 0 0 0 0
6162.2 6114.8 5663.3 4904.8 3891.9 2694.4 1758.9 1304.8 1185 1120.2
1052.8 958 845.7 726 611.2 513.9 434.1 394.2 376.7 371.7
374.2 374.2 364.2 331.8 291.9 249.5 209.6 167.2 134.7 107.3
79.8 47.4 10 0 0 0 0
6162.2 6107.3 5528.5 4630.4 3427.9 2197.9 1444.5 1229.9 1162.6 1100.2
1015.4 905.6 785.9 663.6 558.8 471.5 416.6 386.7 366.7 349.3
331.8 316.8 304.4 289.4 269.4 242 207.1 174.6 149.7 122.2
89.8 54.9 10 0 0 0 0
6162.2 6077.4 5406.3 4383.4 3066.1 1876.1 1314.8 1207.5 1150.1 1077.8
985.5 883.2 773.4 653.6 548.9 471.5 424.1 399.2 381.7 366.7
346.8 331.8 314.3 296.9 274.4 237 189.6 162.2 134.7 107.3
74.8 34.9 5 0 0 0 0
6162.2 6074.9 5368.9 4291.1 2918.9 1756.4 1274.9 1197.5 1145.1 1067.8
973 878.2 775.9 663.6 556.3 474 429.1 404.2 384.2 369.2
354.3 336.8 316.8 294.4 262 212.1 154.7 129.7 104.8 77.3
49.9 17.5 0 0 0 0 0
6162.2 6079.9 5346.4 4253.7 2856.6 1718.9 1274.9 1195 1140.1 1065.3
968 873.2 775.9 661.1 553.9 471.5 429.1 404.2 386.7 371.7
356.8 336.8 316.8 294.4 259.5 204.6 149.7 127.2 99.8 74.8
44.9 15 0 0 0 0 0
